Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
HTD-Toothed belt pulleys - metric division, HTD profile
Bill of material
HTD-Toothed belt pulleys 8M KETTEN FUCHS Artikel-Nr. 32-8M-30
CNSORDERNO
Order number
32-8M-30
P
Division
8 mm
ZRB
Wide belt
30 mm
Z
Number of Teeth
32
TYP
Typ
6F
VERS
2
MAT
Material
St
DE
Dimensions
80.16 mm
DP
Dimensions
81.49 mm
DM
Dimensions
60.0 mm
DI
Dimensions
0.0 mm
DF
Dimensions
87.0 mm
W
Dimensions
38.0 mm
L
Dimensions
48.0 mm
D1
Dimensions
15.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices